您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照國家
IFC 4.0
可提供的產品目錄語言:
English
English
182443(400)
Eaton BIM
Residential enclosures
eg000032
Powered by
CAD模型選擇
{eaton_bim/residential_enclosures/eg000032/ec001094.prj},{NB=182443(400)},{IDNR=182443},{NO_CU_PER_OU=1},{PRICE_QUANTITY=1},{QUANTITY_MIN=1},{QUANTITY_INTERVAL=1},{CUSTOMS_TARIFF_NUMBER=85365080},{STATISTICS_FACTOR=1},{MD01=ec001094_md01_10.png},{DESCRIPTION_SHORT=Smart Dimming Actuator, R/L/C/LED, 0-250W, 230VAC, flush mounting},{LODLEVEL=400}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Eaton BIM
Description
EC001094 - Dimming actuator for bus system
Bill of material
182443(400)
MD01
LODLEVEL
LOD Level
400
300
200
400
300
200
DESCRIPTION_SHORT
Smart Dimming Actuator, R/L/C/LED, 0-250W, 230VAC, flush mounting
DESCRIPTION_LONG
Small design Smart Dimming Actuator 0-250W/230VAC. Suitable to dim a variety of loads including dimmable and non-dimmable LEDs (On/Off ). Dims even the smallest LED load, starting from 0W! Easy to select or define a DIM profile for the best dim performance. Energy efficient. Short circuit, Overload and over temperature protected with Auto recovery. Small design for installation behind switches, retractive switches, Motion sensors, wall sockets or in junction boxes.
INTERNATIONAL_PID
4015081773701
SUPPLIER_ALT_PID
182443
MANUFACTURER_PID
182443
MANUFACTURER_NAME
Eaton
MANUFACTURER_TYPE_DESCR
CDAU-01/04
SPECIAL_TREATMENT_CLASS
NONE
EF001499
Bus system KNX
false
EF008855
Bus system KNX radio
false
EF001500
Bus system radio frequent
true
EF003831
Bus system LON
false
EF001501
Bus system Powernet
false
EF003811
Other bus systems
xComfort
EF009466
Radio frequent bidirectional
true
EF000010
Model
Dimming actuator
EF000003
Mounting method
Flush mounted (plaster)
EF002950
Width in number of modular spacings
3
EF001504
Bus connection included
true
EF009766
Bus module detachable
false
EF003876
Substation input
false
EF003914
Local operation/hand operation
false
EF005950
With LED indication
true
EF000319
Number of outputs
1
EF004479
Output power
0, 250
W
EF007910
Power boost suitable
false
EF001508
Type of load
Universal and LED Retrofit
EF001509
Max. control current
0
mA
EF002355
Voltage
230, 230
V
EF003878
Parallel-service possible
false
EF000416
Frequency
50, 50
Hz
EF005474
Degree of protection (IP)
IP20
EF012278
Min. depth of built-in installation box
18
mm
ORDER_UNIT
C62
CONTENT_UNIT
C62
NO_CU_PER_OU
1
PRICE_QUANTITY
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
CUSTOMS_TARIFF_NUMBER
85365080
STATISTICS_FACTOR
1
COUNTRY_OF_ORIGIN
CZ
MD01_NORMAL
MD01_NORMAL
MD01_DETAIL
MD01_DETAIL
MD04
MD04
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EC001097 - Switch actuator for bus system
Eaton BIM
20.06.2024
EC002288 - Small distribution board equipped
Eaton BIM
20.06.2024
9195-77 - Junction box 107 x 107 x 53 mm
AGRO
21.02.2023
9196-77 - Junction box 165 x 165 x 72 mm
AGRO
21.02.2023
EC001587 - Hand-/wall sensor for bus system
Eaton BIM
20.06.2024
EC001101 - Room temperature controller for bus system
Eaton BIM
20.06.2024
CF30002G - Fire Alarm Control Panel 1, 2, 4 Loop
Eaton BIM
20.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求