Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Dorma
Description
Door-Revolving-DORMA-KTV-3-Night shield external
Bill of material
DORMA - REVOLVING DOORS - KTV 3 - Door-Revolving-DORMA-KTV-3-Night shield_external - Door-Revolving-DORMA-KTV-3-Night_shield_external
FLOORFINISH
Floor Finish
1
UNSPSCNAME
UNSPSC name
Elkraftsutrustning och tillbehör
UNSPCCODE
UNSPC code
26
PRODUCTGROUP
Product group
Complete Door Sets
PRODUCTFAMILY
Product family
Automatic and Revolving Doors
MATERIALSECONDARY
Material secondary
Acrylate
MATERIALMAIN
Material main
Acrylate
MANUFACTURERCOUNTRY
Manufacturer country
Germany
IFCCLASSIFICATION
IFC Classification
Door
OVERHEADSHIELDHDIGHT
Over head Shield Hdight
250 mm
ROTATIONANGLE
Rotation Angle
10
OVERALLHEIGHT
Over all Height
4000 mm
FLOORFINISHRAD
Floor Finish Rad
2763 mm
DRUMWALLRADIUS
Drum wall Radius
2700 mm
HERSTELLER
Manufacturer
DORMA
S2
s'_2
2670 mm
S
s'
2610 mm
NEWRAD
New Rad
2770 mm
LH
3750 mm
B
5456 mm
ANGLE
Angle
40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models