Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Dorma
Description
Door-DORMA-HSW GP-Stacking Single Side
Bill of material
DORMA - HORIZONTAL SLIDING WALLS - HSW GP - Door-DORMA-HSW GP-Stacking Single Side - Door-DORMA-HSW_GP-Stacking_Single_Side
DOOROPENED
Door Opened
1
DOORCLOSED
Door Closed
0
UNSPCCODE
UNSPC code
26
UNPSCNAME
UNPSC name
Elkraftsutrustning och tillbehör
PRODUCTGROUP
Product group
HSW Sliding Glass Wall Systems
PRODUCTFAMILY
Product family
Glass Fittings and Systems
MATERIALSECONDARY
Material secondary
Stainless steel
MATERIALMAIN
Material main
Glass
MANUFACTURERCOUNTRY
Manufacturer country
Germany
EDITIONNUMBER
Edition number
1
IFCCLASSIFICATION
IFC Classification
Wall
BREITE
Breite
5000 mm
WALLOFFSET
Wall Offset
500 mm
TRACKOFFSET
Track Offset
500 mm
NOOFPANELS
No of Panels
6
HHE
Höhe
2400 mm
FLOORSPACE
Floor Space
100 mm
HERSTELLER
Manufacturer
DORMA
T3SINGLESIDE
T3_Single Side
260 mm
STACKEDSHUTTERGAP
Stacked Shutter Gap
65 mm
STACKWIDTH
Stack Width
703.33 mm
STACKLENGTH
Stack Length
550 mm
NOOFPANELSSINGLESIDE
No of Panels_Single Side
5
PANELWIDTH
Panel Width
833.33 mm
PANELHEIGHT
Panel Height
2215 mm
NOOFINTERPANELS
No of Inter Panels
4
HEIGHTMM
Height (mm)
0
GAP
Gap
75 mm
CHAMFEREDTRACKLENGTH
Chamfered Track Length
400 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    Dorma
    Door-DORMA-HSW GP-Stacking Double Side
Previews
3D
2D
CAD modeli indir