Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dorma
Description
Curtain Door DORMA ES200-ST-Flex 2-Leaf
Bill of material
DORMA - AUTOMATIC SLIDING DOOR SYSTEMS - ST FLEX - Curtain Door DORMA ES200-ST-Flex 2-Leaf - Curtain_Door_DORMA_ES200-ST-Flex_2-Leaf_ST Flex Double Door
PRODUCTNAME
Product name
Sliding Door ST-FLEX
PRODUCTGROUP
Product group
Complete Door Sets
PRODUCTFAMILY
Product family
Automatic and Revolving Doors
PRODUCTSKU
Product SKU
ST-FLEX_001-1
MANUFACTURERNAME
Manufacturer name
DORMA
MANUFACTURERCOUNTRY
Manufacturer country
Germany
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
UNSPSCCODE
UNSPSC Code
301715
IFCCLASSIFICATION
IFC Classification
Door
MATERIALSECONDARY
Material secondary
Metal
MATERIALMAIN
Material main
Glass
DICKE
Dicke
45 mm
OFFSET
Offset
60 mm
GLASSTHICKNESS
Glass Thickness
6.00 mm
DOUBLEDOORPANELWIDTH
Double Door Panel Width
1.0 mm
DOORPANELWIDTH
Door Panel Width
846.20 mm
DOORPANELTHICKNESS
Door Panel Thickness
45 mm
DOORPANELHEIGHT
Door Panel Height
2.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models