Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
Compact - System M heat pump Compact
Bill of material
System M Compact Indoor unit-M04001
TYP
Type
System M Compact Indoor unit
ARTNR
Article Number
M04001
UNIT
Unit
LODDEST
LOD Destination
LODLEVEL
LOD Level
OUTCOLOR
Color
W
Width
600 mm
H
Height
2100 mm
D
Depth
600 mm
G
Weight
169 kg
INFO
Web
Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models