Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
SIH 90TU - High-temperature brine-to-water heat pump for indoor installation. 90 kW heat output
Bill of material
SIH 90TU-368350
TYP
Order reference
SIH 90TU
ARTNR
Article Number
368350
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput
15.5 m3/h
PLHS
Pressure loss heat source
10500
TTH
Thread type heating
Rp
HC
Heating connection
2 Inch
HWT
Heating water throughput
15.4 m3/h
PLHWT
Pressure loss heating water throughput
64800 Pa
CV
Connection voltage
'3/N/PE ~400 V, 50 Hz
NC
Nominal current B0 / W35
45.5 A
GW
Gross weight
807 kg
INFO
Web
Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models