Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
SIH 20TE - High-temperature brine-to-water heat pump for indoor installation. 20 kW heat output
Bill of material
SIH 20TE-352970
TYP
Order reference
SIH 20TE
ARTNR
Article Number
352970
LODLEVEL
LOD Level
HST
Heat source throughput
5.1 m3/h
PLHS
Pressure loss heat source
10200
TTH
Thread type heating
G
HC
Heating connection
1 ¼ Inch
HWT
Heating water throughput
3.7 m3/h
PLHWT
Pressure loss heating water throughput
8500 Pa
CV
Connection voltage
3/N/PE ~400 V, 50 Hz
NC
Nominal current B0 / W35
8.8 A
GW
Gross weight
307 kg
INFO
Web
Info
SA810ID03
Manufacturer order number
352970
SA010ID02
Sheet number of the guideline
22
SA100ID04
Application
space and drinking water heating
SA110ID04
Type
brine/water
SA200ID03
Heat source
ground heat
SA300ID03
Backup heat/energy source
not to be used anymore
SA400ID03
Design
compact
SA450ID03
Installation location
indoor
SA460ID03
Heat pump output control
stages
SA500ID03
Heat pump drive energy
electrical energy
SA550ID03
Functional principle
compression
SA700ID04
product name
SIH 20TE
SA700ID05
heating output
21.400 kW
SA700ID06
coefficient of performance
4.400
SA700ID07
input power heat pump
4.860 kW
SA700ID09
electrical connection
3/N/PE400V
SA700ID10
starting current
30.000 A
SA700ID11
index to record type 200 Heat source
3
SA700ID12
refrigerant used
R134a
SA700ID13
Filling quantity of the refrigerant (in accordance with EU F-GAS Regulation 517/2014)
2.300 kg
SA700ID14
Sound power level (according to ErP indoor)
43 dB(A)
SA700ID16
Max. flow temperature (without additional heating)
62 °C
SA700ID20
cooling function
none
SA700ID22
number of compressors
2
SA700ID23
stages
2
SA700ID28
maximum supply temperature
70 °C
SA700ID33
product series
SIH
SA700ID36
design of refrigerant circuit
hermetisch geschlossen
SA810ID04
DATANORM number
352970
SA810ID10
Description/supplementary text for the order number
Hochtemperatur Sole/Wasser-Wärmepumpe zur Innenaufstellung. 20 kW Heizleistung.
SA010ID03
Date of issue (month) of the standard
200111
SA010ID04
Manufacturer name
Glen Dimplex Deutschland GmbH
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
Characteristics Graph
2D
Download CAD models