Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
CWS boco
Description
Paradise DUO
Bill of material
CWS-boco - Washroom means Paradise - cloth towel dispenser with Reser - Paradise DUO - Paradise DUO_Plastic-CWS-Paradise DUO-Green
WEIGHTNETKG
Weight Net (Kg)
9.23
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Cotton towel dispenser
PRODUCTFAMILY
Product family
CWS ParadiseLine
PRODUCTSKU
Product SKU
4521000
NOMINALWIDTH
Nominal width
630
NOMINALHEIGHT
Nominal height
445
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Dispensing And Disposal Units
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-76
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
630.200000000003 mm
HEIGHT
Height
445 mm
DEPTH
Depth
267.000000000004 mm
YOUTUBECLIP
Youtube clip
https://www.youtube.com/watch?v=le6L7exa3uY
URL
http://www.cws-boco.de/de-DE/node/9358
PRODUCTCERTIFICATION
Product certification
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxGrAAK_1439285368.pdf
PRODUCTGUID
Product Guid
522f4837-7d9f-463c-acb9-243522b37a58
MANUFACTURERURL
Manufacturer URL
http://www.cws-boco.de/de-DE/
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxHBAA0_1439285424.pdf
EANCODE
EAN code
4049657014011
BESCHREIBUNG
Description
Paradise DUO cotton towel dispenser for two cotton hand towel roll measuring 35 × 0.21 m with automatic feed-in of the used towel and the roll end (retraction system), 2-chamber system guarantees hygienic separation of the fresh and used single-use cotton towel. The empty dispenser can be filled while the other dispenser is in use. Automatic changeover to the new roll when the active roll is completely used up. Fill-level display integrated in the dispenser. Housing made of impact-proof, anti-static plastic, with lock. Rounded edges ensure no risk of injury. The white front can be customised with panels in a variety of colours. Comes complete with fastening materials, delivery and installation, without cotton towel roll (available to rent on subscription). Dispensers & panels: Dispenser with panel white: 4521000, Dispenser without panel: 4521010 Panel active white: 122021000, Panel royal red: 122021022, Panel black pearl: 122021021, Panel navy blue: 122021044, Panel forest green: 122021045, Panel posh purple: 122021040, Panel silversense: 122021060, Panel individual: variable Cotton towel rolls: Slim white: 153000, Slim blue: 154000
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models