Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
600000329 - UTI.COM/CMSI.COM CAB-L CF16 V3
Bill of material
600000329 - UTI.COM/CMSI.COM CAB-L CF16 V3
REF
Reference
600000329
LODLEVEL
Level of details
MAT
Cabinet material and color
Front face : RAL 7021, cabinet : 7015
D
Dimensions (LxHxP)
492 x 714 (16U) x 280 mm
P
Weight
18,7 (without battery) kg
IP
30
INST
Installation
On wall
ALIM
Mains power supply range
230 (+10% - 15%) VAC
PSU1
cie power supply
230 (+10% - 15%)
PSU1BAT
Batteries for cie power supply
Resonance 120W
PSU1E
Power consumned at the primary cie power supply
/ VA
PSU2
CMSI power supply
/
PSU2BAT
Batteries for CMSI power supply
/
PSU2E
Power consumned at the primary CMSI power supply
/ VA
DIS
Display / Size
8 lines of 40 characters
TEC
Technology
Addressable and conventional
ZD
Number of detection zones
240
AD
Number of addresses / points
256 (capacity can be extended with additional equipments)
ZA
Number of evacuation zones
0 (capacity can be extended with additional equipments)
F
Number of fire protection functions
16 (capacity can be extended with additional equipments)
NET
Networkability
Yes (optional equipment)
REM
Remote cabinet
Yes (optional equipment)
PRINT
Printer output
Yes
MOD
Modem
External
TEMPOP
Operating temperature
-5 up to +40 °C
TEMPST
Storage temperature
-10 up to +50 °C
HR
Maximum relative humidity
93 % without condensation %
NFC
NF SSI certification number
ECS 029 A / CMSI 093 A
CEDOP
CE DPC/ RPC or DOP
0333-CPR-075305
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)