Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
640000066WH - I.SCAN+ O ICC BLANC
Bill of material
640000066WH + 640000079 - I.SCAN+ O ICC BLANC
REF
Reference
640000066WH + 640000079
LODLEVEL
Level of details
MAT
Material
ABS
H
Dimensions (LxHxP or DiamxP)
102 x 52 (with base) mm
P
Weight
97 g
IP
40
IK
/
COLOR
Color
RAL 9003
INST
Installation
Surface mounting
ACC
Accessories
- Flush mounting adaptor CES3 + - On Surface adaptor BMS3 + - Wet base - Mechanical protection - Anti theft - False ceiling adaptor - Duct adaptor
WIR
Maximum gauge for connection in base
2.5 mm²
ALIM
Power supply range
15-32 V
ISTD
Standby current (24V)
270 µA
IALARM
Alarm current (24V)
4 mA
IFAULT
Fault current (24V)
270 µA
ICC
Integrated short circuit isolators
Yes
PHEN
Detected phenomena
Smoke
TEC
Technology
Addressable
ALIND
Integrated Alarm indicator
Visibility 180°
REMO
Remote indicator output
Standard equipment
TRESH
Number of alarm treshold
4
ADR
Coding method
Coding wheels
TEST
Functional test
Magnet, Aerosol
SMAX
Maximum protected area
80
HMAX
Maximum instalation height
12 m
TEMPOP
Operating temperature
- 25, + 70 °C
TEMPST
Storage temperature
- 30, + 80 °C
HR
Maximum relative humidity
93 % without condensation %
ATEX
ATEX certification
No
NFC
NF SSI certification number
L 067 A
CEDOP
CE DPC/ RPC or DOP
0786-CPD-20831
APTC
Aptitude certificate
Yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models