Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22051 - Grommets
Bill of material
3819023
BNARTNR
Order number
ARTNR
Article No.
NBCUSTOM
Standard designation
C
Clamping range
mm
CMIN
mm
CMAX
mm
L
Length
20 mm
H
Height
mm
DA
Diameter outside
22.2 mm
STGEW
Unit weight
g
STEGW
Unit weight
g
MATK
Material sealing
TPE/TPV
PACK
Packaging Unit
10 PCS
IP65
Protection grade
IP65 EN 60529
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
100 °C
CTN
Customs number
39269097
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models