Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22038 - Reductions knurled
Bill of material
3692268
BNARTNR
Order number
ARTNR
Article No.
A
Thread
mm
B
Thread
mm
L
Length of Thread
mm
H
Height
mm
DA
Outer diameter
mm
STGEW
Unit weight
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
PACK
Packaging Unit
PCS
TEMPV
Temperature range
-60 °C
TEMPH
Temperature range
200 °C
CTN
Customs Tariff Number
74198090
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models