Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26146 - Fastener with nail square head 32 x 32 mm
Bill of material
3784396
BNARTNR
Order number
BNARTNR1
Order number
BZC
Orderspecification
W
Material
Stainless steel A4
DXL
Diameter x Length
D
Diameter
3.00 mm
L
Length
mm
K
Square head
32 x 32 mm
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models