您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照國家
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
3794534
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.200 Threaded inserts for plastic materials
02.300.200.20 Threaded inserts for press-in
BN 37896 Press-in threaded Inserts
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_200/02_300_200_20/bn_37896/gewinaetze_grkokpf.prj},{NB=3794534},{BNARTNR=3794534},{BNARTNR1=300113383},{BZC=004M4},{D=M4},{L=5.60},{T=0.75},{D1=8.7},{DD=5.40-5.90},{W=2.50},{DD1=10.9},{T1=5.8},{NDM=4.000},{DDX=5.900},{BNMAT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 37896 - Press-in threaded Inserts with large head, for thermoplastics
Bill of material
3794534
BNARTNR
Order number
3794534
3794534
BNARTNR1
Order number
300113383
300113383
BZC
Order designation
004M4
004M4
D
Thread
M4
M4
L
0/-0.25
5.60
5.60
mm
T
±0.15
0.75
0.75
mm
D1
nom.
8.7
8.7
mm
DD
min.
5.40-5.90
5.40-5.90
mm
W
min.
2.50
2.50
mm
DD1
min.
10.9
10.9
mm
T1
5.8
5.8
mm
BNMAT
Werkstoff
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求