Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26660 - Miniatur self-clinching nuts for metallic materials
Bill of material
3800998
BNARTNR
Order number
3800998
BNARTNR1
Order number
300139828
BZC
Part description
UL-M2-1
INFO
Infotext
-
AUSVIS
Application
protected
W
Material
Stainless steel 18 / 8 (AISI 303), passivated, dry-film lubricant
GW
Thread
M2
L2
max.
0.79 mm
SM
Min. thickness
0.8-0.9 mm
D1
Ø 0 -0.13
3.60 mm
LB
Hole-Ø in sheet +0.08 0
3.60 mm
D2
Ø max.
2.50 mm
D3
Ø ±0.13
4.07 mm
L1
+0.4
1.65 mm
MRL
Min. edge distance up to the hole centre
2.8 mm
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models