Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 28615 - Surface mount spacers with through-hole, with adhesive patch, on tape for PC
Bill of material
3801261
BNARTNR
Order number
BNARTNR1
Order number
BZC
Part description
BNMAT
Material
Stahl
BNSURFACE
Surface
verzinnt
D1
Thread
Ø 3.6 +0.1 -0.08
L
Length ±0.13
mm
D2
±0.08
5.87 mm
D3
±0.13
7.14 mm
D
Ø D min.
7.8 mm
H
max.
1.53 mm
SM
Min. thickness
1.53 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models