Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20000 - Cover caps for flat countersunk head frame anchors (SPAX®-RA)
Bill of material
BN 20000 3126605 cover cap 3126605
BNARTNR
Identification
BNNORM1
SPAX®-RA
BNMAT
Material
Ethylene vinyl acetate EVA
NRCODE
D1
10.300 mm
D2
14.500 mm
H
3.800 mm
T
2.200 mm
FARBE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models