Catalog navigation
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 6027 - Building screws with cone end, partially / fully threaded, without sealing washer, stainless steel 1.4301, zinc plated
Bill of material
BN 6027 1424181 building screw with cone end 6.5x32
BNARTNR
Identification
BNMAT
Material
Stainless steel 1.4301
BNSURFACE
Surface
zinc plated
D
Nominal thread diameter
6.5 mm
P
Threaded pitch
2.54 mm
L
Nominal length
mm
K
Head height max.
4.800 mm
S
Across-flats-dimension max.
9.520 mm
E
Width across corners min.
10.500 mm
B
Thread length
mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели