您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照國家
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
BN 3327 1540661 pozi flat countersunk head thread forming screw M M4x12-Z
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 3327 Pozi flat countersunk head thread forming screws type M, form Z, metric thread
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_3327/bn_3327.prj},{NB=BN 3327 1540661 pozi flat countersunk head thread forming screw M M4x12-Z},{CNSORDERNO=1540661},{BNARTNR=1540661},{BNNORM1=DIN 7500 M},{BNMAT=Stahl einsatzgehärtet 450-560 HV},{CNSMAT=Stahl einsatzgehärtet 450-560 HV},{BNSURFACE=verzinkt-blau mit Gleitschicht},{FORM=M},{D=4.000},{P=0.700},{L=12.000},{DK=7.500},{K=2.200},{M=4.000},{T=2.060},{R=1.000},{A1=1.750},{A2=1.400},{Y=7.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 34
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 3327 - Pozi flat countersunk head thread forming screws type M, form Z, metric thread (DIN 7500 M), zinc plated blue, added lubricant
Bill of material
BN 3327 1540661 pozi flat countersunk head thread forming screw M M4x12-Z
BNARTNR
Identification
1540661
1540661
BNNORM1
DIN 7500 M
BNMAT
Material
Steel case-hardened 450-560 HV
BNSURFACE
Surface
zinc plated blue, added lubricant
D
Nominal thread diameter
4.000
4.000
mm
D3
Nominal core diameter
3.141
3.141
mm
P
Threaded pitch
0.700
0.700
mm
L
Nominal length
12.000
12.000
mm
DK
Head diameter
7.500
7.500
mm
K
Head height
2.200
2.200
mm
M
4.000
4.000
mm
T
2.060
2.060
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求