Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20923 - Hexalobular (6 Lobe) socket adjusting screws, friction thread and cutting ribs under the head, steel, zinc plated blue
Bill of material
BN 20923 3615124 hexalobular socket adjusting screw 6x100
BNARTNR
Identification
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D1
Nominal thread diameter
6.0 mm
L
Nominal length
mm
D2
Head diameter max.
10.000 mm
B
mm
SW
TX25
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models