Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20914 - Hex socket spacer screws (Toproc® Topfix-H), zinc plated blue, waxed
Bill of material
BN 20914 3613613 hex socket spacer screw 6x100
BNARTNR
Identification
BNNORM1
Toproc® Topfix-H
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue, waxed
D1
6.000 mm
D2
12.000 mm
SW
4.000 mm
K
9.000 mm
B
mm
L
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models