Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20598 - Phillips profile drywall screws form H, phosphated
Bill of material
BN 20598 3589182 phillips profile drywall screw 3.9x11
BNARTNR
Identification
3589182
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
phosphated
D1
Nominal thread diameter
3.9 mm
L
Nominal length
11.0 mm
D2
Head diameter max.
8.000 mm
K
2.920 mm
M
4.200 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models