Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20216 - Frame anchors hexalobular (6 Lobe) cheese head T-STAR plus (SPAX®-RA), zinc plated blue/WIROX®
Bill of material
3602600
BNARTNR
Order number
BNMAT
Material
Stahl
DURCHMESSER
cylindrical head
7.5 mm
ANTRIEB
drive
Hexalobular socket
KOPFDURCHMESSER
Head diameter
8 mm
LAENGE
Length
mm
KOPFFORM
head shape
Cylindrical
GEWINDELAENGE
thread length
mm
K
max.
4.500 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models