Catalog navigation
CAD模型選擇
可提供的產品: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20549 - Hexalobular (6 Lobe) socket head decking screws with fixing thread and T-STAR plus with CUT point (SPAX®), stainless steel A4, waxed
Bill of material
BN 20549 9001077 hexalobular socket head decking screw 6x40
BNARTNR
Identification
BNNORM1
SPAX®
BNMAT
Material
Stainless steel A4
BNSURFACE
Surface
waxed
D1
Nominal thread diameter
6.000 mm
L
Nominal length
mm
D2
Head diameter
7.000 mm
INNENSECHSRUN
Hexalobular socket
T25
B
b
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型