Catalog navigation
Selezione modello CAD
Prodotti disponibili: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20735 - Flat washers without chamfer, large series, for screws up to property class 8.8 (ISO 7093-1; ~DIN 9021), steel, zinc flake coated GEOMET® 500 A
Bill of material
BN 20735 3670500 flat washer 14
BNARTNR
Identification
BNNORM1
ISO 7093-1
BNNORM2
~DIN 9021
BNMAT
Material
Steel hardness class 200 HV
BNSURFACE
Surface
zinc flake coated GEOMET® 500 A
D
Nominal diameter
DA
Inner diameter min.
mm
DW
Outer diameter max.
mm
H
Height
mm
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD