Catalog navigation
CADモデル選択
選択可能な製品数: 20
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 258 - Lifting eye bolts (DIN 580; ~ISO 3266), C15E, zinc plated blue
Bill of material
BN 258 1107135 lifting eye bolt M22
BNARTNR
Identification
BNNORM1
BNNORM2
~ISO 3266
BNMAT
Material
Steel C15E
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch
mm
L
Nominal length ±1/2 IT 15
mm
DW
Outer diameter of bearing face
mm
DK
Ring inner diameter
mm
DK1
Ring outer diameter
mm
C
Height of washer-faced portion (e.g. thickness of flange or collar)
mm
G
Width of undercut
mm
DG
Clear diameter of the stitch h13
mm
H
Wing height
mm
K
Ring diameter top
mm
M
Ring diameter bottom
mm
R1
Radius 1
mm
R2
Radius 2
mm
R3
Radius 3
mm
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)