Catalog navigation
CAD Model seçimi
Uygun ürünler: 115
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 31103 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless steel A4 80
Bill of material
BN 31103 5819920 hexagon head screw M10x50
BNARTNR
Identification
BNNORM1
DIN 933
BNNORM2
ISO 4017
BNMAT
Material
Stainless steel A4 80
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch
mm
L
Nominal length
mm
B
Thread length
mm
A
Distance max.
mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
mm
DA
Inner diameter of Auflageflaeche max.
mm
DW
Diameter min.
mm
E
Width across corners min.
mm
K
Nominal head height
mm
R
Transition radius under head min.
mm
S
Across-flats-dimension max.
mm
X
Thread rudiment
mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir