Catalog navigation
Selección de modelo CAD
Productos disponibles: 185
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20363 - Heavy hex head bolts HV (EN 14399-4; PEINER), cl. 10.9, hot dip galvanized
Bill of material
BN 20363 3448563 heavy hex head bolt HV M24x115
BNARTNR
Identification
BNNORM1
EN 14399-4
BNNORM2
PEINER
BNMAT
Material
Steel 10.9
BNSURFACE
Surface
hot dip galvanized
GEWINDE
Thread
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Threaded pitch
mm
L
nom.
mm
B
Thread length
mm
LS
Shank length min.
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
mm
C
max.
mm
DA
max.
mm
DS
nom.
mm
DW
min.
mm
E
min.
mm
K
nom.
mm
KW
min.
mm
R
min.
mm
S
max.
mm
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD