Catalog navigation
CADモデル選択
選択可能な製品数: 52
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 402 - Slotted cheese head machine screws machined (DIN 84 A; ISO 1207), free-cutting steel, plain
Bill of material
BN 402 1163655 slotted cheese head machine screw M1.6x3
BNARTNR
Identification
BNNORM1
DIN 84 A
BNNORM2
ISO 1207
BNMAT
material
Free-cutting steel
BNSURFACE
Surface
plain
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length
mm
DK
Head diameter
mm
DA
max.
mm
K
Head height
mm
N
Width of slot
mm
R
Transition radius under head
0.100 mm
T
Depth of the driving feature min.
mm
W
min.
mm
X
max.
mm
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)