Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20698 - Hex socket head cap screws with special low head, cl. 010.9, zinc flake coated GEOMET® 500 A
Bill of material
BN 20698 3755698 hex socket head cap screw M6x20
BNARTNR
Identification
BNMAT
Material
Steel 010.9
BNSURFACE
Surface
zinc flake coated GEOMET® 500 A
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Thread pitch
mm
L
Nominal length
mm
B
Thread length
mm
DK
Head diameter
mm
K
Head height max.
1.500 mm
A
max.
mm
S
Width across flats
mm
T
min.
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models