您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照國家
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
9924
AGRO
Flush-mounting installation
Powered by
CAD模型選擇
{agro_bim/unterputz/9924.prj},{NB=9924(2)},{CNSORDERNO=9924},{BZ=Einlasskasten 2x2, mit Stabideckel},{LOD=2},{L=130},{B=130},{T=70},{K=2x2},{RK=16},{CNSMAT=Polyethylen},{ES=Halogenfrei nach IEC 60754-1},{GP=650°C nach EN 60695-2-11},{VT=-5°C / + 60°C},{ENO=372 111 129},{IP=-},{OP=5},{CNSMASSEXACT=169.000},{CNSEAN=7611614055817},{INFOLINK=HTML (Online)},{INFOTEXT=Einlasskasten 2x2 Installation in: Sichtbeton, Beton, Mauerwerk Länge x Breite x Tiefe: 130 x 130 x 70 mm Einlasskasten mit Trennwänden und Putz-/Stabideckel Aus Polyethylen, halogenfrei, nach EN 60670-1/GDP 650°C, SEV geprüft Kombination: 2x2 Rohr-Kombieinführungen M20/25: 16x Artikelnummer: 9924 / E-No.: 372 111 129},{PICTURESMALL=9924.png},{ETIM40=EC002601}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
AGRO
Description
9924 - Flush-mounted box 2x2
Bill of material
9924
CNSORDERNO
Art. No.
9924
BZ
Designation
Flush-mounted box 2x2, with stabilisation cover
LOD
Level of detail
300
200
300
200
L
Length
130
mm
B
Width
130
mm
T
Depth
70
mm
K
Combination
2x2
RK
Combination conduit entries M20/25
16
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
372 111 129
CNSMASSEXACT
Individual net weight
169.000
g
CNSEAN
EAN-Code
7611614055817
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush-mounted box 2x2 Installation in: fair-faced concrete, concrete, brickwork Length x Width x Depth: 130 x 130 x 70 mm Flush mounting junction box with septum, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/GWFI 650°C, SEV certified Combination: 2x2 Combined leading-in tubes M20/25: 16x Article number: 9924 / E-No.: 372 111 129
ETIM40
ETIM 40
EC002601
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求