Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9196-77 - Junction box 165 x 165 x 72 mm
Bill of material
9196-77
CNSORDERNO
Art. No.
9196-77
BZ
Designation
Cavity wall junction casing, 165 x 165 x 72 mm, halogen-free, with cover, with device screws
LOD
Level of Details
L
Length
165 mm
B
Width
165 mm
T
Depth
72 mm
FR
Cut hole Ø
4 x 68 mm
K
For clamps up to
16 mm2
AO20
Break-out openings Ø 20 mm
8
AO25
Break-out openings Ø 25 mm
2
AO32
Break-out openings Ø 25 mm
2
ENO
E-Number
155111029
CNSMASSEXACT
Individual net weight
186.1 g
CNSVOLUMEEXACT
Single volume
2.203 l
CNSEAN
EAN-Code
4013456230613
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Quickbox flush-mount junction box for installation in cavity walls and cavity ceilings Length x Width x Height/Depth: 165 x 165 x 72 mm. Made from ABS, halogen-free, GWT 850°C, VDE-tested. With 8 break-out holes of Ø 20 mm, 2 of Ø 25 mm and 2 of Ø 32 mm. For clamps of up to 16mm2 Article No.: 9196-77 / E-No.: 155 111 029
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models