Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
690000007 - COFFRET M DEPORTE
Bill of material
690000007 - COFFRET M DEPORTE
REF
Reference
690000007
LODLEVEL
Level of details
MAT
Cabinet material and color
Front face : RAL 7021, cabinet : 7015
D
Dimensions (LxHxP)
492 x 533 (12U) x 280 mm
P
Weight
17,0 (without battery) kg
IP
30
INST
Installation
On wall
NFC
NF certification number
NA
CEDOP
CE DPC/ RPC or DOP
NA
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CHUBB FRANCE
    690000008 - COFFRET L DEPORTE
    CHUBB FRANCE
    690000019 - COFFRET COF.38
    CHUBB FRANCE
    690000009 - BAIE 42U RESONANCE
    CHUBB FRANCE
    660000014 - ALIM RESONANCE 120W CAB-S V2
    CHUBB FRANCE
    660000015 - ALIM RESONANCE 120W COF.38 V2
    CHUBB FRANCE
    660000013 - ALIM RESONANCE 60W CAB-S V2
    CHUBB FRANCE
    512000150 - VARIATION 24V 225W COF.90 V2
    CHUBB FRANCE
    512000151 - VARIATION 24V 450W COF.90 V2
    CHUBB FRANCE
    512000168 - VARIATION 48V 450 W COF.90 V2
Previews
3D
Dimension
2D
Download CAD models