Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
660000015 - ALIM RESONANCE 120W COF.38 V2
Bill of material
660000015 - ALIM RESONANCE 120W COF.38 V2
REF
Reference
660000015
LODLEVEL
Level of details
MAT
Cabinet material and color
RAL 7015
D
Dimensions (LxHxP)
495 x 535 x 245 mm
P
Weight
< 14 (without batteries) kg
IP
30
INST
Installation
On wall
ALIM
Mains power supply range
230 (+10% - 15%) VAC
PSU1BAT
Compatible batteries
2 x (7, 17 or 24 Ah)
PSU1E
Power consumned at the primary
< 120 VA
TEMPOP
Operating temperature
-5 up to +40 °C
TEMPST
Storage temperature
-10 up to +50 °C
HR
Maximum relative humidity
93 % without condensation %
NFC
NF SSI certification number
EAE 010 A
CEDOP
CE DPC/ RPC or DOP
0333-CPR-075075
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models