Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Hansa
Beschreibung
5171-2101 - WT-Einhand-ELB Hansadesigno
Stückliste
WT-Einhand-ELB Hansadesigno 5171-2101
L
Länge
169.188 mm
B
Breite
56.000 mm
H
Höhe
156.500 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hansgrohe
    Talis S BIM
    Hansgrohe
    Starck BIM
    Hansa
    5606-3201 - Waschtisch/Bidet EHM Hansamurano
    Schiedel
    Rohrelemente 1000mm - IC5K50
    BIMcatalogs.net DEMO
    Balkenbett - Balkenbett
    Hörmann
    STS 30 / 90 - Feuerschutztür
    CONTI
    PO4 - Pollux 4
    CWS boco
    Edelstahl-Papierkorb 60l
    Velux
    GPU Klapp-Schwing-Fenster, Kunststoff
    CWS boco
    Paradise Desinfektions NT
    CONTI
    M_A_WG1100,... - Wedge Waschtisch
    CONTI
    Q-1000-P,18 - HighTech Quadro
    Hansgrohe
    Axor Starck - Duschpaneel
    Hösch
    4388 - LIMA ULTRACRYL
Previews
3D
Dimension
2D
Download CAD models