Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
Zwiebelring + 2 Druckringe f. Pg21
Bill of material
HARTING 09000005030
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09000005030
DESCSHORT
Short Description
Seal, Multiple, + 2 pressure plates, Pg 21, Clamping range: 9 ... 20 mm, Black
DESCLONG
Long Description
Seal, Multiple, + 2 pressure plates, Pg 21, Clamping range: 9 ... 20 mm, Black
MANUTYPEDESC
Manufacturer Type Description
Zwiebelring + 2 Druckringe f. Pg21
SUPPLIERALTNO
Alternative product number
09 00 000 5030
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAO057
Product type
Zwiebelring + 2 Druckringe f. Pg21
AAU734
Manufacturer product description
Seal, Multiple, + 2 pressure plates, Pg 21, Clamping range: 9 ... 20 mm, Black
AAW338
Manufacturer product designation
Seal, Multiple, + 2 pressure plates, Pg 21, Clamping range: 9 ... 20 mm, Black
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84849000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
Modèles CAO générés
Aucune action possible avec ce composant !