Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
ZL 400 VF - Central domestic ventilation unit withheat recovery for up to 300 sqm
Bill of material
ZL 400 VF-364400
TYP
Order reference
ZL 400 VF
ARTNR
Item No.
364400
LODDEST
LOD Destination
LODLEVEL
LOD Level
EEC
Energy efficiency class without sensor
B
EEC2
Energy efficiency class with sensor
A
AWF
Air volume flow
380 m^3/h
U
Application
Residental units ca. 120 to 300 m2
E
Execution
With Bypass and fire air supply/exhaust DN160 outside air DN160
W
Width
750 mm
H
Height
725 mm
D
Depth
469 mm
G
Weight
35 kg
INFO
Web
Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models