Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Yellock PE extension crimp 6mm²
Bill of material
HARTING 11000009509
PREVIEW
Preview
MANUID
Product number of the Manufacturer
11000009509
DESCSHORT
Short Description
PE contact, Operating current: ≤20 A, Male, Copper alloy, Silver plated, Conductor cross-section: 6 mm², AWG 10
DESCLONG
Long Description
PE contact, Operating current: ≤20 A, Male, Copper alloy, Silver plated, Conductor cross-section: 6 mm², AWG 10
MANUTYPEDESC
Manufacturer Type Description
Yellock PE extension crimp 6mm²
SUPPLIERALTNO
Alternative product number
11 00 000 9509
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB202
Insulation stripped length
7.5 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
6 mm²
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Yellock PE extension crimp 6mm², Han-Yellock®
AAO742
Brand
Han-Yellock®
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
PE contact, Operating current: ≤20 A, Male, Copper alloy, Silver plated, Conductor cross-section: 6 mm², AWG 10
AAW338
Manufacturer product designation
PE contact, Operating current: ≤20 A, Male, Copper alloy, Silver plated, Conductor cross-section: 6 mm², AWG 10, Yellock PE extension crimp 6mm²
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型