Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
WI 14TU - High efficiency water-to-water heat pump for indoor installation. 14 kW heat output.
Bill of material
WI 14TU-364200
TYP
Order reference
WI 14TU
ARTNR
Article Number
364200
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput
3.1 m3/h
PLHS
Pressure loss heat source
9200
TTH
Thread type heating
G
HC
Heating connection
'1 ¼ Inch
HWT
Heating water throughput
2.3 m3/h
PLHWT
Pressure loss heating water throughput
8000 Pa
CV
Connection voltage
'3/PE ~400 V, 50 Hz
NC
Nominal current B0 / W35
3.9 A
GW
Gross weight
151 kg
INFO
Web
Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models