Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Interchangeable unit TK-M for Han C
Bill of material
HARTING 09980006903
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09980006903
DESCSHORT
Short Description
Interchangeable unit, Han® C, Conductor cross-section: 1.5 ... 6 mm²
DESCLONG
Long Description
Interchangeable unit, Han® C, Conductor cross-section: 1.5 ... 6 mm²
MANUTYPEDESC
Manufacturer Type Description
Interchangeable unit TK-M for Han C
SUPPLIERALTNO
Alternative product number
09 98 000 6903
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAO057
Product type
Interchangeable unit TK-M for Han C
AAU734
Manufacturer product description
Interchangeable unit, Han® C, Conductor cross-section: 1.5 ... 6 mm²
AAW338
Manufacturer product designation
Interchangeable unit, Han® C, Conductor cross-section: 1.5 ... 6 mm²
BAI994
min. adjustable conductor cross-section
1.5 mm²
BAJ007
max. adjustable conductor cross-section
6 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84669400
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part