您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照國家
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
9613328120
Alfa Laval
Valves
Seat Valves
Unique Single Seat Valves -US
Unique SSV -US
Shut Off
Standard
Powered by
CAD模型選擇
{alfalaval/valves/ssv/single_seat_valves_us/7610/shut_off/standard/unique_7000_7610_shut_off_h30_asmtab.prj},{NB=9613328120},{IDNR=9613328120},{CODE=SSV(1):7610200SM2H302SSHTYSNNN},{EOLDATE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 73
HELP_VARIABLE
Company
Alfa Laval
Description
Unique 7000 Shut-off 3-Inch - Seat Valves
Bill of material
9613328120
IDNR
Valves Order Code
9613328120
9613328120
CODE
SSV(1):7610200SM2H302SSHTYSNNN
SSV(1):7610200SM2H302SSHTYSNNN
PRODUCT
Product Type
Unique 7000 Shut-off (2 port)
Unique 7000 Shut-off (2 port)
INFO
Product Specification
Data Sheet
AVAILABILITY
Available
CAS1VIS
Valve Series
Unique 7000
CAS2VIS
Body style
Shut-off (2 port)
Shut-off (2 port)
CAS3VIS
Build in dimension
Standard
CAS4VIS
Body port types
Tri-Clamp on all ports
Tri-Clamp on all ports
CAS6VIS
Port sizes
3-Inch
CA7VIS
Actuation
Norm. Open/Spring to open (RA); Norm. Closed/Spring to close
Norm. Open/Spring to open (RA); Norm. Closed/Spring to close
CAS8VIS
Stroke (standard/long)
Standard
Standard
CAS13VIS
Assembled valve
Assembled valve
Assembled valve
CAS14VIS
Top unit type
No indication
No indication
CAS15VIS
Top Unit Setup
No indication
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求