Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Debrunner Acifer Bewehrungstechnik
Description
TYPE PU
Bill of material
PU14-E202-A180-B200-L300
ARTNR
TYP
Type
D
Dmin
mm
SD
Diameter
mm
S
Division
150 mm
E
mm
A
mm
B
mm
C
mm
T
36 mm
E1
11 mm
L
mm
ETAPPE2
Phase 2
A3
mm
KASTEN
Open/Closed
LODLEVEL
LOD Level
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models