Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Debrunner Acifer Bewehrungstechnik
Description
Type EK - Cantilever elements
Bill of material
EKA+-140-D140-a22-MW-80-260-1.4362(S-architecture-300----)
E
Execution
TYP1
Support Element 1
TYP2
Support Element 2
D
Static Height
mm
H14
Height of Support Element 1
88 mm
H23
Height of Support Element 2
0 mm
DISO
Insulation height
mm
Enter value for DISO
Insulation height
mm
cm
inch
ft
A
a (below)
mm
B
b (above)
30 mm
L1
Length of Support Element 1
mm
Enter value for L1
Length of Support Element 1
mm
cm
inch
ft
L2
Length of Support Element 2
mm
DS1
Insulation Thickness of Element 1
mm
DS2
Insulation Thickness of Element 2
mm
DM
Insulation Material
SG
Steel Grade
LR
Orientation
ISO
+ISO
LODLEVEL
LOD Level
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD