Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Debrunner Acifer Bewehrungstechnik
Description
TYPE PL
Bill of material
PL14-E112-B140-A1590-L300
TYP
Type
SD
Diameter
mm
S
Division
150 mm
B
mm
Enter value for B
mm
cm
inch
ft
C
mm
T
36 mm
E1
11 mm
L
Length
mm
ETAPPE2
Phase 2
A1
mm
A3
mm
E
mm
LTOTAL
mm
KASTEN
Open/Closed
LODLEVEL
LOD Level
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models