Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Debrunner Acifer Bewehrungstechnik
Description
TYP PK - Type PK consol connector
Bill of material
PK+1724k-D200-L830
TYP
Type
D
Minimal component thickness
mm
BEW
Bew.
SD
Diameter
12 mm
S
Division
150 mm
E
mm
A
mm
B
mm
C
mm
T
36 mm
L
Length
mm
VRD
Load transfer E=c/2
kN/m
ETAPPE1
Folded in/Standard
LODLEVEL
LOD Level
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models