Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Torque driver set for guide pins/bushing
Bill of material
HARTING 09990000840
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09990000840
DESCSHORT
Short Description
Torque set, for guiding pins and bushes, Tightening torque: 0.5 Nm, incl. 1/4" Bit
DESCLONG
Long Description
Torque set, for guiding pins and bushes, Tightening torque: 0.5 Nm, incl. 1/4" Bit
MANUTYPEDESC
Manufacturer Type Description
Torque driver set for guide pins/bushing
SUPPLIERALTNO
Alternative product number
09 99 000 0840
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
21
AAU734
Manufacturer product description
Torque set, for guiding pins and bushes, Tightening torque: 0.5 Nm, incl. 1/4" Bit
AAW338
Manufacturer product designation
Torque set, for guiding pins and bushes, Tightening torque: 0.5 Nm, incl. 1/4" Bit
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82054000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Connector kit Han Q4/2 FE, 5x 2,5qmm
    HARTING
    HARTING PushPull V4 WDF 48V/12A 4p Crimp
    HARTING
    HARTING PushPull EasyInstall 4-pole
    HARTING
    HARTING PushPull V4 WDF 48/12 4p THT
    HARTING
    hexagonal wrench adapter SW2
    HARTING
    Torque Driver Han 3A, 4A, Q5/0, Staf
Previews
Download CAD models
No generation actions are associated with this part