Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fischer
Description
TA M8 BP - Fischer heavy duty anchor TA M8 BP, with twist-off head
Bill of material
Fischer TA M8 BP 90265
IDNR
Identnumber
TYP
Type
TA M8 BP
ART
Art.-No.
90265
E
European Technical Approval (ETA)
-
D0
Drill
12 mm
T
Min. drill hole depth
95 mm
L
Fixing length
85 mm
M
Thread
M 8
SW
Width across nut
13
US
U-Scheibe (Aussendurchmesser x Dicke)
24 x 2 mm
TINST
Installation torque
until head twists off
TFIX
Max. usable length
25 mm
PZ
3
V
qty. per box
50 Stück
U
Umkarton
250 Stück
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models