Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Fischer
Description
SXS-F with screw - Fischer Long-shaft fixing SXS-F
Bill of material
Fischer SXS 10 x 180 F US - 24046
IDNR
Ident number
TYP
Type
ART
Art.-No.
PZ
D0
Drill
10 mm
TD
Min. drill hole depth
mm
HNOM
Effect. anchoring depth
50 mm
L
Fixing length
mm
TFIX
Max. usable length
mm
DSXLS
Fischer CO-NA Screw
mm
SW
Width accross nut
SW13
V
qty. per box [pcs.]
50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models