Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 65
HELP_VARIABLE
Company
Alfa Laval
Description
Standard (US) ISO 101 - Mixproof Valve
Bill of material
9618018641
IDNR
Valves Order Code
CODE
Config code
NAME
Name
MIXPROOF Standard
DESCRIPTION
Description
PRODUCT
Product Type
US Version Standard
ALSIS
AlfaLaval Code
5263
W
Weight
kg
INFO
Data Sheet
data sheet
AVAILABILITY
Available
CAS1VIS
Valve type
Standard
CAS2VIS
Lower Valve body size
4-Inch
CAS3VIS
Upper Valve body size
CAS5VIS
House configuration
CAS7VIS
Fittings on ports
CAS8VIS
Fittings on ports
None
CAS9VIS
Fittings on ports
CAS10VIS
Fittings on ports
CAS12VIS
Plugs
CAS13VIS
Spiral Cleaning of spindel
CAS14VIS
Spiral cleaning of leakage chamber
CAS15VIS
Internal cleaning (Seat lift)
CAS16VIS
Actuator size
CAS20VIS
ThinkTop option
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Chargement des données ...
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés