Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CWS boco
Description
Stainless Steel Paper Basket 60l
Bill of material
CWS-boco - washroom facility Paradise_ - wastebasket Stainless Steel_Pap - Stainless Steel Paper Basket 60l - Stainless Steel Paper Basket 60l
WEIGHTNETKG
Weight Net (Kg)
1.013
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Paper basket
PRODUCTFAMILY
Product family
CWS ParadiseLine
PRODUCTSKU
Product SKU
302000
NOMINALWIDTH
Nominal width
300
NOMINALHEIGHT
Nominal height
360
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Germany
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Waste Bins
UNICLASS20CODE
Uniclass 2.0 Code
PR-35-10-97
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary disposal units
UNICLASS14CODE
Uniclass 1.4 Code
L7218
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
DEPTH
Depth
250 mm
HEIGHT
Height
620 mm
WIDTH
Width
410 mm
URL
http://www.cws-boco.de/de-DE/node/9240
PRODUCTGUID
Product Guid
da3a9c7f-3b29-42ef-a7c1-fefcdfc9a4b1
MANUFACTURERURL
Manufacturer url
http://cws-boco.ie/en-IE/
EANCODE
EAN code
4049657006313
BESCHREIBUNG
Description
White steel wire paper baskets. Rilsan-coated (resistant to acids, alkalis, mechanical damage), foldable. Delivery with waste bags and installation. Paper Baskets: CWS Paper Basket 20l: 302000 Format: 300 x 360 x 180 mm Weight: 1.013 Kg CWS Paper Basket 60l: 301000 Format: 410 x 620 x 250 mm Weight: 2.667 Kg Waste bags: various waste bags in different sizes and colours
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models